Catalog No. : SCREW-HA-393
Description: 3/4-16 X .937 AL SET SCREW
UPC: 75114433280
Tin-Plated Aluminum Hex Set Screw with Rolled Threads. 3/4-16 UNF-2A. 9/16 inch long. Inset Hex size - 5/16 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Set screws |
|
Special Features |
Rolled Threads |
Specifications
|
Material |
Aluminum |
|
Thread Type |
UNF-2A |
|
Head Type |
Hex |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3/4 x 9/16 |
|
Length |
9/16 in |
|
Thread Size |
3/4-16 |