Catalog No. : SCO02
Description: COMP STIRRUP W/CONTAX 2-6 ASCR X2
UPC: 783786140763
Compression Stirrup Contax Filled - Wire Range: 2-6 ASCR, 2 Str.-6 Sol. AWG, Stirrup 2 Sol. Copper, winged, 2 stirrups
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Use Standard O, D, and N dies, No Special Compression Tools Needed. Prefilled with Oxide Inhibitor. Bail Made of Tin-Plated Copper for High-Conductivity and Corrosion Resistance. Knurled Design Resists Rotation. |
|
Application |
Covers solid wire size #6 AWG to 500 kcmil |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#2 to #6 ACSR , #2 STR AWG , #6 SOL AWG |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Size |
8-3/4 X 3-1/8 inches |