Catalog No. : SCJ4X1C-500
Description: 2 INCH RESI-GARD W/ TAPE 500 FT
UPC: 34481176275
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Ideal for providing a main chase from the main distribution panel to a secondary hub in the attic or basement. |
Specifications
|
Material |
Non-metallic |
|
Color |
Orange |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL e151168 |
Dimensions
|
Trade Size |
2 Inches |
|
Length |
500 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E151168 | N/A | N/A | N/A | N/A |
|
Nominal diameter |
50.8 mm |
|
Nominal size in inch |
2 inch |
|
Inner diameter |
51.3 mm |
|
Material |
Other |
|
Sheathing material |
Not sheathed |
|
Plain exterior |
Y |
|
Flexibility |
Flexible |
|
Colour |
Orange |
Documents/Support Tools
|
Sales Drawing |