Catalog No. : SCF4X1C-100
Description: 1 INCH RESI-GARD WITH TAPE 100 FT.
UPC: 34481161950
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Ideal for providing a main chase from the main distribution panel to a secondary hub in the attic or basement |
|
Application |
Specifically designed for the low voltage, structured cabling market |
Specifications
|
Color |
Orange |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL e151168 |
Dimensions
|
Trade Size |
1 Inch |
|
Length |
100 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E151168 | N/A | N/A | N/A | N/A |
|
Nominal diameter |
25.4 mm |
|
Nominal size in inch |
1 inch |
|
Inner diameter |
25.4 mm |
|
Material |
Other |
|
Sheathing material |
Not sheathed |
|
Plain exterior |
Y |
|
Flexibility |
Flexible |
|
Colour |
Orange |
Documents/Support Tools
|
Sales Drawing |