Catalog No. : SCE977GC
Description: 1-1/4 INCH CONDUIT CLAMP (5/BAG)
UPC: 34481173021
Descriptors
|
Category |
Wireway fitting and accessories |
|
Special Features |
Bright orange color clearly signifies a low-voltage installation |
|
Application |
Designed to secure Resi-Gard raceway or bundled cable. |
Specifications
|
Material |
Non-metallic |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Carlon |
|
Model |
Half clamp |
|
Type of fastening |
Screw hole |
|
Material |
Plastic |
|
Surface protection |
Untreated |
|
Plastic sheathed |
Y |
Documents/Support Tools
|
Sales Drawing |