Catalog No. : SCE940J
Description: 2 INCH RESI-GARD STD. COUPLING
UPC: 34481161806
Made or assembled in Canada.
2 Inch Resi-Gard orange non-metallic standard coupling.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Bright orange color clearly signifies a low-voltage installation |
|
Application |
For use with Resi-Gard Flexible Raceway |
Specifications
|
Material |
Non-metallic |
|
Color |
Orange |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E32447 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 88170 | 468108 | N/A | 70092787_2017-11-30 | N/A |
ETIM Classification
ETIM
EC001172 Coupler for corrugated plastic hoses
|
Material |
Plastic |
|
Material quality |
Other |
|
Model |
Straight |
|
Colour |
Other |
Documents/Support Tools
|
Sales Drawing |