Catalog No. : SCD41
Description: COMP STIRRUP W/CONTAX 3/0-3/0 ASCR
UPC: 783786140787
Compression Stirrup Contax Filled - Wire Range: 4/0-3/0 ASCR, 4/0 Str.-3/0 Str. AWG, Stirrup 2 Sol. Copper, winged, 2 stirrups, use Dies O, D, or N.
View More
View Less
For more info visit:
electrification.us.abb.com
- Aluminum conductor elements are designed to be preloaded for faster installation into hotstick tools
- Use standed O, D and N Dies - no special compression tools needed
- Prefilled with Oxide inhibitor to prevent oxidation and keep out moisture
- Bail made of tin-plated copper wire for high conductivity and corrosion resistance
- Wide range of stirrups fit #6 Solid to 500 kcmil wire sizes
- Knurled design resists rotation
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Use Standard O, D, and N dies, No Special Compression Tools Needed. Prefilled with Oxide Inhibitor. Bail Made of Tin-Plated Copper for High-Conductivity and Corrosion Resistance. Knurled Design Resists Rotation. |
|
Application |
Covers solid wire size #6 AWG to 500 kcmil |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 to 3/0 ACSR , 4/0 STR AWG , 3/0 SOL AWG |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Size |
8-3/4 X 3-1/8 inches |