Catalog No. : SCA410
Description: 4IN SQ .5IN RSD 1-GANG ORANGE COVER
UPC: 34481161998
4 Inch Square one gang non-metallic orange mud ring, 1/2 Inch raised.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wireway fitting and accessories |
|
Special Features |
Bright orange color clearly signifies a low-voltage installation |
|
Application |
For use with non-metallic boxes |
Specifications
|
Material |
Non-metallic |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E11461 |
Dimensions
|
Length |
4 in |
|
Width |
4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |