Catalog No. : SCA-P16/V2A
Description: POSITIONING ADAPTER V2A SS PG16
UPC: 786210146836
Stainless Steel Positioning Adapter, PG Metal Thread - Thread 16, Length 10
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
High Fastening Torque |
|
Application |
Allow the Easy Positioning of Elbow Connectors with Metal Threads |
Specifications
|
Material |
Nickel Plated Brass |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
PG16 |
ETIM Classification
ETIM
EC001172 Coupler for corrugated plastic hoses
|
Material |
Metal |
|
Material quality |
Other |
|
Model |
Straight |
|
Colour |
Other |