Catalog No. : SC85-58
Description: SLIP-ON PVC COVER FOR TWB/TZB
UPC: 783786493678
Clear Slip On PVC Covers for Transformer Connectors-TWB 350 Series, for catalog number(s) TWB6359D58, TWB6359J58, TWB8359D58, TWB8359J58, TWB6559D58, TWB6559J58, TWB8559D58, TWB8559J58
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical receptacles |
|
Application |
Connector Protection |
Specifications
|
Material |
PVC |
|
Color |
Clear |
|
Connection |
Slip-On |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3.4 inch (86mm) long, 2.8 inch (71mm) high, 2.8 inch (71mm) wide |