Alternate Catalog No. : SC 600
Catalog No. : SC600
Description: CU TP STRT SPLICE STD BRRL WIRE 600
UPC: 783786751433
Tin Plated Copper Straight Splices - standard barrel, wire size 600 kcmil CU, Length 2-7/8 inch. Installing Dies 96, 1 1/8-1. Dimple. No Center Stop. CSA. UL listed.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dimpled Center Stop Equalizes Cable Insertion.
- Tin Plated to Resist Corrosion.
- All Splices Marked with Conductor Sizes and Die References for Easy Identification.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Made from electrolytic seamless copper tubing. Dimpled center stop equalizes cable insertion. Tin plated to resist corrosion. All Splices marked with conductor sizes and die references for easy identification. |
|
Application |
Heavy Duty Applications |
Specifications
|
Connection |
Compression |
|
Conductor Range |
600 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2.94 |