text.skipToContent text.skipToNavigation

Catalog No. : SC200RR

Description:  2 GANG LOW VOLTAGE MOUNTING BRACKET

UPC: 34481188803

Two-Gang Low-voltage Old Work Bracket, Length 4.28 Inches, Width 4.28 Inches, Depth 1.66 Inches, Color Orange, Material Non-Metallic
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Special Features

Quick, easy stud mounting and a turn of the screw adjusts to any wall thickness

Application

Perfect solution for tile, paneling or stucco

Specifications

Material

Non-metallic

Color

Orange

Knockouts

0

Classifications

Brand Name

Carlon / Nutek

Sub Brand

Carlon

Standard

UL E216492
UL E216492

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here