text.skipToContent text.skipToNavigation

Catalog No. : SC200DVR

Description:  2-G DUAL V BX/BRKT 20/5CU NMT

UPC: 34481194750

Two gang non-metallic dual voltage box/bracket., 20.5 cubic inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fixture brackets

Specifications

Color

Orange

Classifications

Brand Name

Carlon

Dimensions

Length

3.69 in

Width

4.04 in

Depth

3.67 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here