text.skipToContent text.skipToNavigation

Catalog No. : SC200DV

Description:  2 GANG DUAL VOLTAGE BOX

UPC: 34481161929

Dual Voltage Box/Bracket, Volume 20.5 Cubic Inches, Length 3.69 Inches, Width 4.04 Inches, Depth 3.67 Inches, Color Blue, Material PVC, Mounting Means Angled Side Nails
View More View Less
For more info visit:  electrification.us.abb.com
  • Accepts a two-gang face plate.
  • 3/4" Resi-rings.
  • Backless design accommodates large/deep low voltage devices.
  • Eliminates cutting the back off electrical boxes.
  • Accommodates bend radius requirements for low voltage cabling.
  • Provides ample space for installation.

Descriptors

Category

Outlet box

Special Features

Dual voltage capability.

Specifications

Material

PVC

Color

Blue

Cubic Capacity

20.5 cu in

Knockouts

0

Classifications

Brand Name

Carlon / Nutek

Standard

UL E11461
UL E11461

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here