Catalog No. : SC125-1
Description: SLIP ON COVER 12-POS TWB & 10 TZB
UPC: 783786493395
Clear Slip On PVC Covers for Transformer Connectors-TWB 350 Series, for catalog number(s) TWB10359D10, TWB10359J10, TWB10359D51A, TWB12359D51A, TWB8359D10, TWB8359J10, TWB10559D10, TWB10559D51A, TWB10559J10, TWB12559D10, TWB12559D51A, TWB12559J10
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical receptacles |
|
Application |
Connector Protection |
Specifications
|
Material |
PVC |
|
Color |
Clear |
|
Connection |
Slip-On |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6.9 inch (175mm) long, 3.4 inch (86mm) high, 3.0 inch (77mm) wide |