text.skipToContent text.skipToNavigation

Catalog No. : SC1000-1

Description:  OVAL SVC CBL CAP W/ INS 3NO8 - 3NO1

UPC: 785991016833

Oval Service Cable Cap with Split Insulator. Fits cable 3 #8 to 3 #1
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Specifications

Material

Aluminum Die Cast

Color

Gray

Classifications

Brand Name

Steel City

Standard

UL e15170

Dimensions

Size

2.25 Inches x 2.12 Inches x 2.37 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E15170 N/A N/A N/A N/A