text.skipToContent text.skipToNavigation

Catalog No. : SC-WO-1/2

Description:  SUPERCLEAN(TM) WALL OFFSET 1/2 BOLT

UPC: 616013134351

Microbial Resistant Wall Offset, Height 1 Inch, Length 1 Inch, Width 1 Inch, For use with 1/2 Inch Bolts, Material Nylon
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Spacer sleeve

Special Features

FDA Compliant for Food Contact Applications

Specifications

Material

Nylon

Classifications

Brand Name

Superstrut

Dimensions

Outside Diameter

1 in

Thickness

0.475-0.485 in

Inside Diameter

0.515-0.525 in

ETIM EC002334 Spacer sleeve

Material

Plastic

Inner diameter

13.2 mm

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here