Catalog No. : SC-2-HM
Description: CU TP STRT SPLICE STD BRRL WIRE 2
UPC: 75114423465
Tin Plated Copper Straight Splice, Standard Barrel, Wire Size #2 Stranded Copper. Length 1-7/8 inch. Installing Dies Tl-TN, 33, 162, 3/8, 10. Dimple. No Center Stop. CSA and UL listed.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dimpled Center Stop Equalizes Cable Insertion.
- Tin Plated to Resist Corrosion.
- All Splices Marked with Conductor Sizes and Die References for Easy Identification.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Made from electrolytic seamless copper tubing. Dimpled center stop equalizes cable insertion. Tin plated to resist corrosion. All Splices marked with conductor sizes and die references for easy identification. |
|
Application |
Heavy Duty Applications |
Specifications
|
Connection |
Compression |
|
Conductor Range |
Copper #2 STR AWG |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 1.875 in |