Catalog No. : SC-1000
Description: OVAL SVC CBL CAP W/ INSUL 3NO3-2
UPC: 785991919134
Oval Service Cable Cap with Split Insulator. Fits cable 3#3-2.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
With Split Insulator and Extra Large Body for additional wiring space. |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL e15170 |
Dimensions
|
Size |
3#3-2 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E15170 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |