text.skipToContent text.skipToNavigation

Catalog No. : SBOADJ

Description:  ADJ 12IN-25IN STUD TO STUD BRKT

UPC: 785991083170

Adjustable Box Bracket, Length 12 Inches to 25 Inches Stud to Stud, Galvanized Steel, Fits 4 Inch Square, 4-11/16 Inch, or 5 Inch Square Boxes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Special Features

Versatile, open design enables mounting of box in any location across horizontal plane between studs

Application

For mounting single or multiple 4 in., 4-11/16 in. or 5 in. boxes or plaster rings.

Specifications

Material

Steel

Knockouts

Yes

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E13938 N/A QCRV N/A N/A
ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Marketing Brochure

Click here