Catalog No. : SBO24
Description: 24 IN. HORIZONTAL BRACKET
UPC: 785991038958
Horizontal Mounting Bracket, Length 24 Inches, Galvanized Steel, Stamped Rule on Bracket with 1/4 Inch, 1/2 Inch, and 1 Inch Markings, Bracket Accepts Three 4 Inch Square or Two 4-11/16 Inch Boxes, Deep or Shallow
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Special Features |
Can be mounted to any height to meet individual project requirements |
|
Application |
For use with 4 inch and 4-11/16 inch boxes |
Specifications
|
Material |
Steel |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
24 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | (OL22-24) | N/A | N/A | N/A | N/A |
| UL | E202659 | N/A | QCRV | N/A | N/A |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
|
Suitable for built-in installation box |
Y |