text.skipToContent text.skipToNavigation

Catalog No. : SBEX-25R

Description:  SWTCH BX EXT 3.5CUBE PREGALV STL 25

UPC: 785991061024

Made or assembled in Canada.

Switch Box Extension, 3.5 Cubic Inches, 7/8 Inch Maximum Adjustable Depth, Pre-Galvanized Steel, Fits Snugly Inside All Single Gang Switch Boxes, Furnished with 1-1/4 Inch Long Screws for Mounting, pack of 25, for Retail
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical box extension

Special Features

Includes 1-1/4 Inches long screws for mounting

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

3.5 cu in

Knockouts

Yes

Classifications

Brand Name

Steel City

Dimensions

Size

2 Inches Height x 3 Inches Width x 7/8 Inches Depth

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant