Catalog No. : SBEX
Description: STEEL BOX EXTENSION
UPC: 785991124002
Made or assembled in Canada.
Switch Box Extension, 3.5 Cubic Inches, 7/8 Inch Maximum Adjustable Depth, Pre-Galvanized Steel, Fits Snugly Inside All Single Gang Switch Boxes, Furnished with 1-1/4 Inch Long Screws for Mounting
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical box extension |
|
Special Features |
Includes 1-1/4 Inches long screws for mounting |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
3.5 cu in |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
2 Inches Height x 3 Inches Width x 7/8 Inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441101 | N/A | 1977188_2008-01-21 | N/A |
Documents/Support Tools
|
Sales Drawing |