Alternate Catalog No. : SB 9117 (BLACK)
Catalog No. : SB9117BLACK
Description: INSUL BOOT TO SPADE CONN 14 BLK PVC
UPC: 75114158619
Shrouded Insulating Boot - Black PVC, Overall Length 10.875 inch, Main Body 8.875 inch x 3.375 to 4.875 inch Tall x 2.063 inch wide. 1.375 inch Diameter Entrance x 1 inch deep with slit below, includes (2) Grommets to fasten slit.
View More
View Less
For more info visit:
electrification.us.abb.com
- Insulating Boots for Harsh Wnvironments
- RUS Accepted
- Made from PVC
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
Shrouded Cover, Insulating Black Slip-On PVC Cover, Overall Length 10.875 inch, Main Body 8.875 inch x 3.375 to 4.875 inch Tall x 2.063 inch wide. |
Classifications
|
Brand Name |
Homac |