Alternate Catalog No. : SB 6486 (GRAY)
Catalog No. : SB6486GRAY
Description: SHROUDED INSULATING BOOT - GRAY
UPC: 783786751020
Shrouded Insulating Boot, Black not Gray PVC, Transformer Drop-On Cover, Overall Length 11.375 inch, Main Body 9.5 inch long x 2.875 inch Height x 2.875 inch wide. Entrance 1.875 inch Diameter x 1.875 inch deep with Slit below.
View More
View Less
For more info visit:
electrification.us.abb.com
- Insulating Boots for Harsh Wnvironments
- RUS Accepted
- Made from PVC
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
Shrouded Cover, Insulating Black Slip-On PVC Cover, Overall Length 11.375 inch, Main Body 9.5 inch long x 2.875 inch Height x 2.875 inch wide. |
Classifications
|
Brand Name |
Homac |