text.skipToContent text.skipToNavigation

Alternate Catalog No. : SB 5035

Catalog No. : SB5035

Description:  AL REDUCER SPLICE 500-350 6.63 INCH

UPC: 783786750986

Aluminum Reducer Splice, 6.63 Inch Length, 1.12 Outside Diameter, 500 MCM Aluminum To 350 MCM Aluminum/Copper. Dies 96, 299, 655. Includes Oxide Inhibitor Compound and Clear Caps. Center Stop.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire connectors

Special Features

Oxide Inhibitor Compound, Center Stop.

Specifications

Connection

Compression

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

6.63 Inch Length, 1.12 Outside Diameter

Wire Size

500 AL kcmil , 350 AL/CU kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here