text.skipToContent text.skipToNavigation

Catalog No. : SB450B6J14GI

Description:  SB CB PLUG TB6 500A 3P4WW/DRIP

UPC: 0.0

New Joint Guard Protection System dynamically indicates proper joint tension through color for easy installation and maintenance.
Lighter Weight mean faster installation than with other busway and lower installed cost that cable and conduit.
Field-adjustable isolation joint allows for ±½" per joint providing flexibility on the job-site.
Plug-assist allows for faster, easier installation of plugs which provide power to downstream devices.
Exclusive Bluecoat Epoxy Insulation provides the industry's longest insulation life of 50++ years.
Earth-Bond Integral Housing Ground provides a lower resistance ground path than internal ground bars.
Aluminum Housing with Sandwich Design-GE was the first to break the weight barrier with an aluminum housing that is up to 50% lighter than other Busway.
DC Applications
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Plugs, Circuit Breaker & Fused Switches

GO Schedule

114M

Specifications

Class Selection

Spectra Bus Plugs

Plug Type

Breaker

Service

3P4W

Amperage

500 A

GSA Compliance

No