Alternate Catalog No. : SB 3535
Catalog No. : SB3535
Description: ALUM COMP SPLICE 336.4 / 350
UPC: 783786750962
Aluminum Compression Splice, Length 6.625 inch. 266.8 (26/7) or 300 (26/7) or 336 (18.1) ACSR or 336.4 or 350 kcmil Stranded. Dies 1 1/8-1, 96, 299, 655, 13A. Clear Cap. Oxide Inhibitor Compound. Center Stop.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Oxide Inhibitor Compound, Center Stop. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.625 inch. |
|
Wire Size |
266.8 (26/7), 300 (26/7), 336 (18.1) ACSR kcmil , 336.4 to 350 STR kcmil |
Documents/Support Tools
|
SDS |