Alternate Catalog No. : SB 2163-7 (CLEAR)
Catalog No. : SB2163-7CLEAR
Description: INSUL BOOT TO SPADE CONN 8 CLR
UPC: 783786750948
Drop-On Insulating Boot for Transformer Spade Connector - Overall Length 9.75 inch, Main Body Length 8 inches X Width 3 inches X Height 7-7/8 inches, Clear PVC, Entrance 1 inch Diameter x 1.75 inch deep.
View More
View Less
For more info visit:
electrification.us.abb.com
- Insulating Boots for Harsh Wnvironments
- RUS Accepted
- Made from PVC
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
for Transformer Spade Connector, Insulating Clear Slip-On PVC Cover, Overall Length 9.75 inch, Main Body Length 8 inches X Width 3 inches X Height 7-7/8 inches |
Classifications
|
Brand Name |
Homac |