Alternate Catalog No. : SB 2163-4 (CLEAR)
Catalog No. : SB2163-4CLEAR
Description: INSUL BOOT TO SPADE CONN 14 CLR PVC
UPC: 75114164429
Drop-On Insulating Boot for Transformer Spade Connector - Overall Length 17 inch, Main Body Length 14 inches X Width 5.5 inches X Height 11.875 inches, Clear PVC, Entrance 4 inch Diameter x 3 inch with Slit below.
View More
View Less
For more info visit:
electrification.us.abb.com
- Insulating Boots for Harsh Wnvironments
- RUS Accepted
- Made from PVC
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
for Transformer Spade Connector, Insulating Clear Slip-On PVC Cover, Overall Length 17 inch, Main Body Length 14 inches X Width 5.5 inches X Height 11.875 inches |
Classifications
|
Brand Name |
Homac |