Alternate Catalog No. : SB 2163-3 (BLACK)
Catalog No. : SB2163-3BLACK
Description: INSUL BOOT TO SPADE CONN 12-3/8 BLK
UPC: 783786750863
Drop-On Insulating Boot for Transformer Spade Connector - Overall Length 15.55 inch, Main Body Length 12.375 inches X Width 5.187 inches X Height 11.875 inches, Black PVC, Entrance 4 inch Diameter x 3.125 inch with Slit below.
View More
View Less
For more info visit:
electrification.us.abb.com
- Insulating Boots for Harsh Wnvironments
- RUS Accepted
- Made from PVC
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
for Transformer Spade Connector, Insulating Black Slip-On PVC Cover, Overall Length 15.55 inch, Main Body Length 12.375 inches X Width 5.187 inches X Height 11.875 inches |
Classifications
|
Brand Name |
Homac |