Alternate Catalog No. : SB 2163-2 V1 (GRAY)
Catalog No. : SB2163-2V1GRAY
Description: SHROUDED INSULATING BOOT, BLACK
UPC: 783786750856
Drop-On Insulating Boot for Transformer Spade Connector - Overall Length 10.05 inch, Main Body Length 8.75 inches X Width 5 inches X Height 9 inches, Black PVC not Gray, Entrance 3 inch Diameter x 1.3 inch with Slit below. Has (4) .25 inch Diameter holes on sides of slit below entrance - 2 on each side.
View More
View Less
For more info visit:
electrification.us.abb.com
- Insulating Boots for Harsh Wnvironments
- RUS Accepted
- Made from PVC
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
for Transformer Spade Connector, Insulating Black Slip-On PVC Cover, Overall Length 10.05 inch, Main Body Length 8.75 inches X Width 5 inches X Height 9 inches |
Classifications
|
Brand Name |
Homac |