Alternate Catalog No. : SB 2163-2 (BLACK)
Catalog No. : SB2163-2BLACK
Description: SB 2163-2 BLCK INSULATING BOOT
UPC: 783786860883
Drop-On Insulating Boot for Transformer Spade Connector - Overall Length 10.05 inch, Main Body Length 8.75 inches X Width 5 inches X Height 9 inches, Black PVC, Entrance 3 inch Diameter x 1.3 inch with Slit below.
View More
View Less
For more info visit:
electrification.us.abb.com
- Insulating Boots for Harsh Wnvironments
- RUS Accepted
- Made from PVC
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
for Transformer Spade Connector, Insulating Black Slip-On PVC Cover, Overall Length 10.05 inch, Main Body Length 8.75 inches X Width 5 inches X Height 9 inches |
Classifications
|
Brand Name |
Homac |