Alternate Catalog No. : SB 2163-10 V1
Catalog No. : SB2163-10V1
Description: INSULATING BOOT - TFR SPADE CONN
UPC: 783786750825
Drop-On Insulating Boot for Transformer Spade Connector - Overall Length 15.5 inch, Main Body Length 13.75 inches X Width 5 inches X Height 7.75 inches, Black PVC, Entrance 3 inch Diameter x 1.75 inch with Slit below. Reusable Tie Wrap to use through .250 Diameter Holes on back.
View More
View Less
For more info visit:
electrification.us.abb.com
- Insulating Boots for Harsh Wnvironments
- RUS Accepted
- Made from PVC
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
for Transformer Spade Connector, Insulating Black Slip-On PVC Cover, Overall Length 15.5 inch, Main Body Length 13.75 inches X Width 5 inches X Height 7.75 inches |
Classifications
|
Brand Name |
Homac |