Alternate Catalog No. : SB 2160 (CLEAR)
Catalog No. : SB2160CLEAR
Description: INSUL BOOT TO SPADE CONN 12 CLR
UPC: 783786750764
Drop-On Insulating Boot for Transformer Spade Connector - Overall Length 12.875 inch, Main Body Length 12 inches X Width 2-3/4 inches X Height 5-7/8 inches, Clear PVC, Entrance 2.125 inch Diameter x .875 inch with Slit below.
View More
View Less
For more info visit:
electrification.us.abb.com
- Insulating Boots for Harsh Wnvironments
- RUS Accepted
- Made from PVC
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
for Transformer Spade Connector, Insulating Clear Slip-On PVC Cover, Overall Length 12.875 inch, Main Body Length 12 inches X Width 2-3/4 inches X Height 5-7/8 inches |
Classifications
|
Brand Name |
Homac |