Alternate Catalog No. : SB2160-1 (CLR)W/GRM
Catalog No. : SB2160-1CLRW/GRM
Description: SB 2160-1 (CLEAR) W/GROMMET
UPC: 783786750795
Clear PVC Boot with (2) grommets-Wildlife Cover. Shrouded Insulating Boot. Overall Length 12.875 inch, Inside Dimensions 12 inches long x 5.875 inch high x 2.750 inch wide. Sleeve/Bushing Collar .875 inch long x 2.125 inch Diameter with (2) .250 inch Diameter holes for grommets.
View More
View Less
For more info visit:
electrification.us.abb.com
- Insulating Boots for Harsh Wnvironments
- RUS Accepted
- Made from PVC
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
Wildlife Cover, Insulating Clear Slip-On PVC Cover, Overall Length 12.875 inch, Inside Dimensions 12 inches long x 5.875 inch high x 2.750 inch wide |
Classifications
|
Brand Name |
Homac |