Alternate Catalog No. : SB 2159 (CLEAR)
Catalog No. : SB2159CLEAR
Description: INSUL BOOT TO SPADE CONN 9-3/4 CLR
UPC: 783786750719
Drop-On Insulating Boot for Transformer Spade Connector - Overall Length 11.5 inch, Main Body Length 9-3/4 inches X Width 4.625 inches X Height 11-3/4 inches, Clear PVC, Entrance 2.25 inch diameter x 1.75 inch long with slit below.
View More
View Less
For more info visit:
electrification.us.abb.com
- Insulating Boots for Harsh Wnvironments
- RUS Accepted
- Made from PVC
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
for Transformer Spade Connector, Insulating Clear Slip-On PVC Cover, Overall Length 11.5 inch, Main Body Length 9-3/4 inches X Width 4.625 inches X Height 11-3/4 inches |
Classifications
|
Brand Name |
Homac |