Alternate Catalog No. : SB 2157 Y
Catalog No. : SB2157Y
Description: INSUL BOOT TO SPADE CONN 9-3/4 YEL
UPC: 783786750702
Drop-On Insulating Boot for Transformer Spade Connector - Overall Length 11.5 inch, Main Body Length 9-3/4 inches X Width 2-3/4 inches X Height 7-3/4 inches, Yellow PVC, Entrance 2 inch diameter x 1.75 inch long with slit below.
View More
View Less
For more info visit:
electrification.us.abb.com
- Insulating Boots for Harsh Wnvironments
- RUS Accepted
- Made from PVC
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
for Transformer Spade Connector, Insulating Yellow PVC Slip-On Cover, Overall Length 11.5 inch, Main Body Length 9-3/4 inches X Width 2-3/4 inches X Height 7-3/4 inches |
Classifications
|
Brand Name |
Homac |