Alternate Catalog No. : SB 2151 (GRAY)
Catalog No. : SB2151GRAY
Description: INSUL BOOT TO SPADE CONN 5-1/2 GRY
UPC: 783786750665
Drop-On Insulating Boot for Transformer Spade Connector - Main Body Length 5-1/2 inches X Width 4 inches X Height 12 inches, Overall Length 7.25 inch. 3 inch Diameter x 1.75 inch Entrance, Black PVC not Gray
View More
View Less
For more info visit:
electrification.us.abb.com
- Insulating Boots for Harsh Wnvironments
- RUS Accepted
- Made from PVC
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
for Transformer Spade Connector, Insulating Black Slip-On PVC Cover, Main Body Length 5-1/2 inches X Width 4 inches X Height 12 inches, Overall Length 7.25 inch |
Classifications
|
Brand Name |
Homac |