text.skipToContent text.skipToNavigation

Alternate Catalog No. : SB 2147 (ORANGE)

Catalog No. : SB2147ORANGE

Description:  ORANGE PVC INSUL BOOT 7-3/8 IN LONG

UPC: 783786967674

Shrouded Insulating Boot - Orange PVC, for Transformer Spade Connector under 1000 volts. Main Body Length 5-1/2 inches X Width 2-1/2 inches X Height 6-1/8 inches, 1 inch Diameter Entrance with Slit below.
View More View Less
For more info visit:  electrification.us.abb.com
  • Insulating Boots for Harsh Wnvironments
  • RUS Accepted
  • Made from PVC

Descriptors

Category

Connector and cable seal

Special Features

for Transformer Spade Connector, Insulating Orange Slip-On PVC Cover, Main Body Length 5-1/2 inches X Width 2-1/2 inches X Height 6-1/8 inches

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant