Alternate Catalog No. : SB 2144 (GRAY)
Catalog No. : SB2144GRAY
Description: INSUL BOOT TO SPADE CONN 3-1/4 GRY
UPC: 783786750641
Drop-On Insulating Boot for Transformer Spade Connector, Overall Length 5 inches. Entrance 1 inch Diameter x 1.75 inch long, Main Body Length 3 1/4 inches X Width 4 1/4 inches X Height 9 inches, Black PVC not Gray.
View More
View Less
For more info visit:
electrification.us.abb.com
- Insulating Boots for Harsh Wnvironments
- RUS Accepted
- Made from PVC
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
for Transformer Spade Connector, Insulating Black Slip-On PVC Cover, Main Body Length 3 1/4 inches X Width 4 1/4 inches X Height 9 inches |
Classifications
|
Brand Name |
Homac |