Alternate Catalog No. : SB 2120 V1 (BLACK)
Catalog No. : SB2120V1BLACK
Description: INSUL BOOT-SPADE CONN W/HOLES TYRAP
UPC: 75114379915
Insulated Boot to Spade Connection with Holes and Tyraps (Black). 10.5 inch long x 5.5 inch High x 2.5 inch wide with 2.125 inch Diameter Entry with Slit below
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
Insulating Black Slip-On PVC Cover, 10.5 inch long x 5.5 inch High x 2.5 inch wide |
|
Application |
Insulating Boots For Transformer Spade Connectors |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |