Alternate Catalog No. : SB 2120 (CLEAR)
Catalog No. : SB2120CLEAR
Description: INSUL BOOT TO SPADE CONN 5-1/5 CLR
UPC: 783786750597
Drop-On Insulating Boot for Transformer Spade Connector - Overall Length 10.5 inch, Main Body Length 8-3/4 inches X Width 2-1/2 inches X Height 5-1/2 inches, Clear PVC, 2.125 inch Diameter Entrance with Slit below.
View More
View Less
For more info visit:
electrification.us.abb.com
- Insulating Boots for Harsh Wnvironments
- RUS Accepted
- Made from PVC
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
for Transformer Spade Connector, Insulating Clear Slip-On PVC Cover, Overall Length 10.5 inch, Main Body Length 8-3/4 inches X Width 2-1/2 inches X Height 5-1/2 inches |
Classifications
|
Brand Name |
Homac |