Alternate Catalog No. : SB 11 (YELLOW)
Catalog No. : SB11YELLOW
Description: INSUL BOOT TO SPADE CONN 8-1/8 YEL
UPC: 783786750481
Drop-On Insulating Boot for Transformer Spade Connector - Overall Length 10.25 inches, Main Body Length 8 1/8 inches X Width 2 inches X Height 2 1/16 inches, Yellow PVC
View More
View Less
For more info visit:
electrification.us.abb.com
- Insulating Boots for Harsh Wnvironments
- RUS Accepted
- Made from PVC
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
for Transformer Spade Connector, Insulating Yellow PVC Slip-On Cover, Overall Length 10.25 inches, Main Body Length 8 1/8 inches X Width 2 inches X Height 2 1/16 inches |
Classifications
|
Brand Name |
Homac |