text.skipToContent text.skipToNavigation

Catalog No. : SB-6293-8-CLR

Description:  SHROUDED INSULATING BOOT, CLEAR

UPC: 75114436045

For more info visit:  electrification.us.abb.com

Descriptors

Category

Input output connector cover

Special Features

Shrounded

Specifications

Material

PVC

Color

Clear

Classifications

Brand Name

Homac

Dimensions

Length

9-1/8 inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant