Alternate Catalog No. : SATC 750
Catalog No. : SATC750
Description: TAPERED ALUM SPLICE 700-750
UPC: 783786051328
- Solid Center Stop Ensures Proper Cable Insertion, Prevents Moisture Migration.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- All Splices Marked with Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid Center Stop Ensures Proper Cable Insertion Prevents Moisture Migration. Dual-Rated for use with Aluminumand Copper Conductors. Connector Bores Prefilled with Oxide Inhibitor to Prevent Oxidation. Marked with Conductor Sizes and Die References for Easy Identification. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
750 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
7 inches long |
Documents/Support Tools
|
SDS |