Alternate Catalog No. : SATC 350 R 250
Catalog No. : SATC350R250
Description: AL TAP COMP SPLICE 350-250
UPC: 783786749461
Tin Plated Aluminum Tapered Reducing Compression Lug Wire Range 336.4-350 kcmil Al-CU to 250 kcmil AL-CU. Length 5 inch. Outside diameter 1-1/8 inch. Oil Stop. Oxide Inhibitor. Red Cap. Brown Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Solid Center Stop Ensures Proper Cable Insertion, Prevents Moisture Migration.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- All Splices Marked with Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Die References. Prefilled with Oxide Inhibiting Compound. Red and Brown Caps. Tapered Ends. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
336.4 to 350 kcmil , 250 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5.000 inch long. Outside Diameter 1.125 inch |
Documents/Support Tools
|
SDS |