Alternate Catalog No. : SATC 2 R 4 TN
Catalog No. : SATC2R4TN
Description: ALUM TAPERD COMP REDUCER NO2 TO NO4
UPC: 783786749430
Tin Plated Aluminum Tapered Reducing Compression Lug Wire Range #2 Stranded-Compressed and #2 and #1 Compact to #4 Stranded - Compressed and #4 Compact. Length 3 inch. Outside diameter 5/8 inch. Oil Stop. Oxide Inhibitor. Red Cap. Orange Cap. Dual Rated for Copper and Aluminum Conductors.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Die References. Prefilled with Oxide Inhibiting Compound. Red and Orange Caps. Tapered Ends. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#2 STR/COMPR AWG , #2 to #1 COMPT AWG , #4 STR/COMPR AWG , #4 COMPT AWG |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3.000 inch long. Outside Diameter .635 inch |
Documents/Support Tools
|
SDS |