Alternate Catalog No. : SATC 2 LTN
Catalog No. : SATC2LTN
Description: ALUM TAPERED COMPRESSION NO2 STR
UPC: 783786749416
Tin Plated Aluminum Tapered Splices - common die series, wire size 2 Stranded AL-CU. Installing Dies TU, 52, BG, 243, 5/8. Length 4 inch, Outside diameter 5/8 inch. Oil Stop. Oxide Inhibitor. Red Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
- Solid Center Stop Ensures Proper Cable Insertion, Prevents Moisture Migration.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- All Splices Marked with Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Die References. Prefilled with Oxide Inhibiting Compound. Red Caps. Tapered Ends. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#2 STR AWG |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4.000 inch long. Outside Diameter .635 inch |
Documents/Support Tools
|
SDS |