Alternate Catalog No. : SATC 2/0 TN
Catalog No. : SATC2/0TN
Description: AL TAPERED SPLICE TP WIRE SIZE 2/0
UPC: 783786860555
Tin Plated Aluminum Tapered Splices - common die series, wire size 2/0 Stranded, 3/0 Compact. Installing Dies 840, 249, TX, 76, 11A. Length 4 inch. Outside diameter 29/32 inch. Oil Stop. Oxide Inhibitor. Gray Caps. Dual Rated for Copper and Aluminum Conductors.
View More
View Less
For more info visit:
electrification.us.abb.com
- Solid Center Stop Ensures Proper Cable Insertion, Prevents Moisture Migration.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- All Splices Marked with Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Die References. Oxide Inhibiting Compound. Tapered Ends. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
2/0 STR AWG , 3/0 COMPT AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
4 inches long |
Documents/Support Tools
|
SDS |